Manifold 2-bank
Type KM00 / Article No. 5811

Technical attributes
Bürkert flange 32 x 30 | Inner thread-G1/2 | Aluminium
![]() |
|
---|---|
Number of channels per valve position
2 PCE
|
|
Number of common channels
1 PCE
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/2
|
|
Port connection 1 thread type
G
|
|
Port connection 1 size DN
DN 18,4
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/2
|
|
Port connection 2 size DN
DN 18,4
|
|
Flange pattern valve
Bürkert flange 32 x 30
|
|
Connection plate material
Aluminium
|
![]() |
|
---|---|
Type
KM00
|
|
Product sub-group
Connecting Plate
|
|
Analysis version
No
|
|
Oxygen version
No
|
|
Thread depth (valve attachment)
15 mm
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: