Share via email
Some fields are missing
send eMail
bürkert
 

Manifold 2-bank

Type KM00 / Article No. 5355

Technical attributes

Bürkert flange 20 x 20 variant A1 | Inner thread-G1/8 | Aluminium

Valve island setup
Number of channels per valve position
2 PCE
Number of common channels
1 PCE
Process Connection Type/Size
Port connection 1 type
Inner thread
Port connection 1 thread marking
1/8
Port connection 1 thread type
G
Port connection 2 type
Inner thread
Port connection 2 thread type
M
Port connection 2 thread marking
5
Flange pattern valve
Connection plate material
Aluminium
Properties
Type
KM00
Product sub-group
Connecting Plate
Analysis version
No
Oxygen version
No
Parts free of oil and grease
No
Thread depth (valve attachment)
6,5 mm

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List