Manifold 5-bank
Type KM00 / Article No. 5295

Technical attributes
Bürkert flange 32 x 46 variant A2 | Inner thread-G1/4 | Aluminium
![]() |
|
---|---|
Number of channels per valve position
3 PCE
|
|
Number of common channels
2 PCE
|
![]() |
|
---|---|
Port connection 1 type
Inner thread
|
|
Port connection 1 thread marking
1/4
|
|
Port connection 1 thread type
G
|
|
Port connection 2 type
Inner thread
|
|
Port connection 2 thread type
G
|
|
Port connection 2 thread marking
1/4
|
|
Port connection 3 type
Inner thread
|
|
Port connection 3 thread type
G
|
|
Port connection 3 thread marking
1/4
|
|
Flange pattern valve
|
|
Connection plate material
Aluminium
|
![]() |
|
---|---|
Type
KM00
|
|
Product sub-group
Connecting Plate
|
|
Analysis version
No
|
|
Oxygen version
No
|
|
Thread depth (valve attachment)
8 mm
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: