Manifolds
Type KM00 / Ident No. 5294
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Type | KM00 | |
Product sub-group | Connecting Plate | |
Flange pattern valve | Bürkert flange 32 x 46 version A2 | |
Depth of thread (fixing valve) | 8 | mm |
Number channel of valve ports | 3 | PCE |
Port connection 1 type | Inner thread | |
Port connection 1 thread type | G | |
Port connection 1 thread marking | 1/4 | |
Port connection 2 type | Inner thread | |
Port connection 2 thread type | G | |
Port connection 2 thread marking | 1/4 | |
Port connection 3 type | Inner thread | |
Port connection 3 thread type | G | |
Port connection 3 thread marking | 1/4 | |
Number of together channel | 2 | PCE |
Connecting Plate material | Aluminium | |
Analysis version | No | |
Oxygen version | No | |
Weight | 0,584000 | kg |