Share via email
Some fields are missing
send eMail
bürkert
 

FLOWave flowmeter

Type 8098 / Article No. 558264

  • büS

Technical attributes

15,00 mm | DN 15 | Clamp | DIN 32676 Series A (DIN-Pipe DIN11850) | 25,00 bar | SE91 (Transmitter S) | büS

Measurand
Flow rate (volume)
Yes
Concentration 1
No
Concentration 2
No
Process Connection Type/Size
Port connection 1 DN
DN 15
Port connection 1 type
Clamp
Port connection 1 standard
DIN 32676 Series A (DIN-Pipe DIN11850)
Port connection 1 dimensions
19,0x1,5 Cl: 34,0
Port connection material category
Metals
Port connection material
Stainless steel
Voltage / Frequency
Voltage min / rated voltage
12 V
Voltage max / rated voltage
35 V
AC voltage
No
DC voltage
Yes
Materials
Sensor body material
Stainless steel
Roughness of pipe inside
0,8 µm
Measuring pipe material
Stainless steel

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Video

FLOWave Changing the position of the dummy cover and display module

Product specific information

Please enter the serial number stated on the type label:

My Comparison List