FLOWave flowmeter
Type 8098 / Article No. 558261

Technical attributes
65,00 mm | 2 1/2" | Clamp | ASME BPE / BS4825-3 (pipe BS4825-1) | 10,00 bar | SE91 (Transmitter S) | Service-büS
![]() |
|
---|---|
Flow rate (volume)
Yes
|
|
Concentration 1
No
|
|
Concentration 2
No
|
![]() |
|
---|---|
Port connection 1 DN
2 1/2"
|
|
Port connection 1 type
Clamp
|
|
Port connection 1 standard
ASME BPE / BS4825-3 (pipe BS4825-1)
|
|
Port connection 1 dimensions
63,5x1.65 Cl: 77,5
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage min / rated voltage
12 V
|
|
Voltage max / rated voltage
35 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Sensor body material
Stainless steel
|
|
Roughness of pipe inside
0,4 µm
|
|
Measuring pipe material
Stainless steel
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: