Share via email
Some fields are missing
send eMail
bürkert
 
  • PROFINET – real-time communication in the field

    PROFINET is one of the leading Industrial Ethernet standards for automation. Ethernet based protocols allow a much efficient way of networking, by providing better access to the data needed, from the field devices all the way to the enterprise level.

Your benefits with PROFINET:

  • Easy connectivity through an integrated switch
  • Seamless integration into control systems with a direct PROFINET connection
  • Higher operational safety and availability via integrated redundancy protocols like MRP
  • Transparent access to data through standard web technologies
  • Detailed and precise diagnostic capabilities

Device Integration & Certification:

  • GSDML files and certificates can be obtained from the download area of each product
  • Bürkert PROFINET devices are tested and certified by official laboratories accredited by the PROFIBUS User Organization (PNO)
  • In addition, we perform thorough device testing in our Fieldbus Test Center before each product release

For more information: https://www.profibus.com/

PROFINET

My Comparison List