FLOWave flowmeter
Type 8098 / Article No. 559198

Technical attributes
15,00 mm | DN 15 | Clamp | DIN 32676 Series A (DIN-Pipe DIN11850) | 25,00 bar | SE98 (Transmitter L) | büS + PROFINET
![]() |
|
---|---|
Flow rate (volume)
Yes
|
|
Concentration 1
No
|
|
Concentration 2
No
|
![]() |
|
---|---|
Port connection 1 DN
DN 15
|
|
Port connection 1 type
Clamp
|
|
Port connection 1 standard
DIN 32676 Series A (DIN-Pipe DIN11850)
|
|
Port connection 1 dimensions
19,0x1,5 Cl: 34,0
|
|
Port connection material category
Metals
|
|
Port connection material
Stainless steel
|
![]() |
|
---|---|
Voltage min / rated voltage
12 V
|
|
Voltage max / rated voltage
35 V
|
|
AC voltage
No
|
|
DC voltage
Yes
|
![]() |
|
---|---|
Sensor body material
Stainless steel
|
|
Roughness of pipe inside
0,8 µm
|
|
Measuring pipe material
Stainless steel
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: