Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8098 - FLOWave SAW flowmeter

    Product Image Type 8098

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 8098 flowmeter is part of the FLOWave product range. It is based on SAW (Surface Acoustic Waves) technology and is mainly designed for applications with the highest hygienic demands. This is achieved by using suitable stainless steel materials, a measuring tube completely free of any internal parts and an ideal outer hygienic design. FLOWave offers a range of integrated functions including the advantages of flexibility, ease of cleaning, compact dimensions, lightweight, easy installation and handling, and is compliant with numerous standards. Optimal measurement results can be achieved with homogeneous liquids, free of air and solid particles. For liquids with high viscosity, an integrated viscosity compensation can be activated. Gas and steam cannot be measured; however, their flow does not have any negative effect on the device or its operation and other liquids flowing through afterwards are measured correctly as before. Beside volume flow, a density measurement optional feature is available. With this option, the mass flow is calculated based on volume flow and density measurements. Special functions derived from further process values (differentiation factor (DF), acoustic transmission factor and concentration) offer additional information about the particular liquid in use (for details, see data sheet).

    • No obstacles inside the measuring tube, compact, lightweight and low energy consumption
    • Conforms to hygienic requirements, CIP/SIP compatible
    • Ideal for liquids with low or no conductivity
    • Digital communication, parameterisation via Communicator, display
    • Optional: ATEX/IECEx certification, II 3G/D

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8098 data sheet | FLOWave SAW-flowmeter 2.9 MB EN / EU
    DTS ТЕХНИЧЕСКОЕ ОПИСАНИЕ | Тип 8098 Расходомер серии FLOWave с технологией SAW 4.8 MB RU / RU
    DTS データシート | タイプ8098 I FLOWave SAW式流量計 3.6 MB JA / JP
    DTS 数据表 | 8098 型FLOWave | FLOWaveSAW(表面声波)流量计 6.5 MB ZH / CN
    DTS 資料表 | 8098 型 | FLOWave SAW(表面聲波)流量計 6.3 MB ZH / HK
    DTS FICHA TÉCNICA | Tipo 8098 FLOWave | Caudalímetro SAW FLOWave 4.4 MB ES / ES
    DTS Typ 8098 Datenblatt | SAW-Durchflussmessgerät FLOWave 2.9 MB DE / DE
    DTS Type 8098 fiche technique | FLOWave - Débitmètre SAW 2.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8098 FLOWave L | SAW flowmeter 12.5 MB EN / EU
    MAN Operating Instructions Type 8098 FLOWave S | SAW flowmeter 7.5 MB EN / EU
    MAN Quickstart Type 8098 FLOWave L | SAW flowmeter 5.3 MB EN / EU
    MAN Quickstart Type 8098 FLOWave S | SAW flowmeter 2.5 MB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948 kB EN / EU
    MAN Supplement Type 8098 FLOWave L | ATEX variant 364.3 kB EN / EU
    MAN Supplement Type 8098 FLOWave S | ATEX variant 792.3 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN Software manual Type ME31 | Using the display 504.4 kB EN / EU
    MAN Software manual Type ME31 | WLAN module 373.3 kB EN / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 取扱説明書 イプ8098 | FLOWave L | SAW式流量計 7.7 MB JA / JP
    MAN Bedienungsanleitung Typ 8098 FLOWave L | SAW-Durchflussmesser 12.6 MB DE / EU
    MAN Bedienungsanleitung Typ 8098 FLOWave S | SAW-Durchflussmesser 7.6 MB DE / DE
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Manual de instrucciones Modelo 8089 FLOWave L | Caudalímetro SAW 8.3 MB ES / ES
    MAN Manual de operação Tipo 8098 FLOWave S | Medidor de vazão 4.9 MB PT / BR
    MAN Manual de operação Tipo 8098 FLOwave L | Medidor de vazão SAW 8.5 MB PT / BR
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 8098 FLOWave S | Débitmètre SAW 7.9 MB FR / FR
    MAN Manuel d'utilisation type 8098 FLOWave L | Débitmètre SAW 12.7 MB FR / EU
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955 kB FR / FR
    MAN Quickstart Typ 8098 FLOWave L| SAW-Durchflussmesser 5.4 MB DE / EU
    MAN Quickstart Typ 8098 FLOWave S | SAW-Durchflussmessgerät 2.5 MB DE / DE
    MAN Quickstart Type 8098 FLOWave S | Débitmètre SAW 2.5 MB FR / FR
    MAN Quickstart type 8098 FLOWave L | Débitmètre SAW 5.5 MB FR / EU
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 943.9 kB DE / DE
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN Supplément type 8098 FLOWave L | Variante ATEX 525.4 kB FR / EU
    MAN Supplément type 8098 FLOWave S | Variante ATEX 657.1 kB FR / FR
    MAN Zusatzanleitung Typ 8098 FLOWave L | ATEX-Variante 536.8 kB DE / EU
    MAN Zusatzanleitung Typ 8098 FLOWave S | ATEX-Variante 654.5 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP
    MAN Manuel du logiciel Type ME31 | Module WiFi 383.5 kB FR / FR
    MAN Manuel du logiciel Type ME31 | Utilisation de l'affichage 519.5 kB FR / FR
    MAN Software-Anleitung Typ ME31 | Display-Bedienung 504.1 kB DE / DE
    MAN Software-Anleitung Typ ME31 | WLAN-Modul 378.5 kB DE / DE
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.05 26.2 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 41.2 kB EN,FR,DE
    ABD MDec|Food 234.7 kB EN,FR
    ABD MDec|Food ECR2023:2006 221.9 kB EN,FR

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11839 | 8098 605.1 kB EN
    ABD PROFINET | Z12446 | 8098 92.5 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC FLOWave SAW flowmeter Type 8098 for more profit. 934.9 kB EN / EU
    MISC Flyer Best Practice Innovative flowmeter for more productivity 299.3 kB EN / GB
    MISC Flyer Best Practice When hygiene is paramount 1.3 MB EN / EU
    MISC Innovative flowmeter for applications with the highest hygienic requirements 716.9 kB EN / EU
    MISC Learn how the flowmeter FLOWave Type 8098 is able to measure the protein content. 2 MB EN / EU
    MISC Learn more about FLOWave SAW flowmeter Type 8098 controlling the precise dosing of food oil. 1.4 MB EN / EU
    MISC The platform for intelligent networking: EDIP 4.1 MB EN / GB

    Videos

    Description
    Filesize
    Language / Country
    video FLOWave Changing the position of the dummy cover and display module 15.6 MB EN / EU
    video FLOWave Configuration for various inlet sections 12.9 MB EN / EU
    video FLOWave Flow calibration 13.9 MB EN / EU
    video FLOWave Initial quick start settings 16.6 MB EN / EU
    video FLOWave Initial start up 14.4 MB EN / EU
    video FLOWave Integration into existing communication standards using the ME43 fieldbus gateway module 12.3 MB EN / EU
    video FLOWave Massflow 11.6 MB EN / EU
    video FLOWave Measuring the Acoustic Transmission Factor 12 MB EN / EU
    video FLOWave Measuring the Differentiation Factor 15.2 MB EN / EU
    video FLOWave Setting up the Buerkert Communicator software 16.1 MB EN / EU
    video FLOWave Viscosity compensation 13.3 MB EN / EU
    video Industry-Animation-FLOWave-EN 11.9 MB EN / EU
    video Industry-Animation-FLOWave-SAW-EN 3.9 MB EN / EU
    video Product Overview Type 8098 – FLOWave 12.9 MB EN / EU
    video FLOWave Akustischer Übertragungsfaktor 12.2 MB DE / EU
    video FLOWave Calibracion del caudal 13.9 MB ES / ES
    video FLOWave Cambio de posicion del display 15.6 MB ES / ES
    video FLOWave Compensacion de la viscosidad 13.3 MB ES / ES
    video FLOWave Configuracion con distintos recorridos de entrada 12.9 MB ES / ES
    video FLOWave Configuracion del software Bürkert Communicator 16.1 MB ES / ES
    video FLOWave Density Measuring 15.3 MB DE / DE
    video FLOWave Density Measuring 15.5 MB DE / DE
    video FLOWave Durchfluss Kalibrierung 13.9 MB DE / EU
    video FLOWave Einrichtung der Buerkert Communicator Software 16.1 MB DE / EU
    video FLOWave Erste Geräteeinstellungen mit Hilfe der Quickstart Funktion 16.6 MB DE / EU
    video FLOWave Erste Inbetriebnahme 14.4 MB DE / EU
    video FLOWave Factor de densidad 15 MB ES / ES
    video FLOWave Factor de transmision acustica 12 MB ES / ES
    video FLOWave Funcion de inicio rapido 16.6 MB ES / ES
    video FLOWave Integracion a bus de campo con el modulo ME43 12.3 MB ES / ES
    video FLOWave Integration in bestehende Kommunikationsstandards mittels Feldbus Gateway Modul ME43 12.3 MB DE / EU
    video FLOWave Konfiguration bei unterschiedlichen Einlaufstrecken 13.2 MB DE / EU
    video FLOWave Massflow 11.3 MB DE / DE
    video FLOWave Messung des Differenzierungsfaktors 15.1 MB DE / DE
    video FLOWave Position von Blinddeckel und Displaymodul verändern 15.6 MB DE / EU
    video FLOWave Primera puesta en marcha 14.4 MB ES / ES
    video FLOWave Viskositätskompensation 13.3 MB DE / EU
    video Industry-Animation-FLOWave-DE 11.9 MB DE / DE
    video Industry-Animation-FLOWave-SAW-DE 3.9 MB DE / DE

    My Comparison List