Share via email
Some fields are missing
send eMail
bürkert
 

Valve block 8644 11mm 12-bank ALQ AL

Type 8644 / Article No. 20034540

Technical attributes

11,00 mm | 12x 3/2 valve function C | G 1/4 | 3/2 valve function | 2,50 bar - 10,00 bar | 0,00 °C - 50,00 °C | without (due to block design) | IP20

Function
Valve function
12x 3/2 valve function C
Valve island setup
Add-on dimension 1
11 mm
Process Connection Type/Size
Pressure port
G 1/4
Working port
D6
AQ Supply connection material
Brass
Working connection position
Bottom (pneumatic module)
AQ Working connection material
Brass
AirLINE Quick material
Aluminium
Process Pressure / Temperature
Nominal pressure min
2,5 bar
Nominal pressure max
10 bar
Temperature medium min
0 °C
Temperature medium max
50 °C
Temperature environment min
0 °C
Temperature environment max
55 °C

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List