Valve island 8652 12-bank ALQ AL
Type 8652 / Article No. 20019358

Technical attributes
12 PCE | PROFIBUS DPV1 | D10 - Brass | D6 - Brass | -1,00 bar - 10,00 bar | -10,00 °C - 55,00 °C | IP20
![]() |
|
---|---|
Manual override lockable
No
|
![]() |
|
---|---|
Number of valve ports
12 PCE
|
|
Valve position 1
2x 3/2-way WWC
|
|
Valve position 2
2x 3/2-way WWC
|
|
Valve position 3
2x 3/2-way WWC
|
|
Valve position 4
2x 3/2-way WWC
|
|
Valve position 5
2x 3/2-way WWC
|
|
Valve position 6
2x 3/2-way WWC
|
|
Valve position 7
2x 3/2-way WWC
|
|
Valve position 8
2x 3/2-way WWC
|
|
Valve position 9
2x 3/2-way WWC
|
|
Valve position 10
2x 3/2-way WWC
|
|
Valve position 11
2x 3/2-way WWC
|
|
Valve position 12
2x 3/2-way WWC
|
![]() |
|
---|---|
Pressure port
D10
|
|
Working port
D6
|
|
Supply connection material
Brass
|
|
Working connection material
Brass
|
|
AirLINE Quick material
Aluminium
|
|
Auxiliary pilot air
Internal
|
![]() |
|
---|---|
Nominal pressure min
-1 bar
|
|
Nominal pressure max
10 bar
|
|
Control pressure min
3 bar
|
|
Control pressure max
10 bar
|
|
Temperature medium min
-10 °C
|
|
Temperature medium max
55 °C
|
|
Temperature environment min
-10 °C
|
|
Temperature environment max
55 °C
|
|
Pressure indicator right
None
|
|
Pressure indicator middle
None
|
|
Pressure indicator left
Pressure sensor
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: