Share via email
Some fields are missing
send eMail
bürkert
 

2-way globe control valve el.mot.

Type 3361 / Article No. 20034219

  • büS

Technical attributes

Globe valve | 2 | stainless steel | DIN EN 1092-1 | DN 50 | 24 V DC | -0,90 bar - 16,00 bar

Function
Fluidic port connection number
2
Control function
Blocking of static position, no electrical energy storage
Manual actuation
Yes
Process Connection Type/Size
Port connection 1 DN
DN 50
Port connection 1 type
Flange
Port connection 1 standard
DIN EN 1092-1
Voltage / Frequency
Supply voltage
24 V DC
Materials
Valve body material
Stainless steel
Valve body internal surface
Without processing

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List