Share via email
Some fields are missing
send eMail
bürkert
 

Mass Flow Controller / Meter

Type 8741 / Article No. 20021366

  • PROFINET

Technical attributes

Controller | N2 | 6,00Nm3/h | 24 V DC | Internal thread - G1/4" | PROFINET

Media & Calibration
Mounting position
horizontal
Work area medium 1
6
Unit medium 1
Nm3/h
Operating medium 1
N2
Work area medium 2
6
Unit medium 2
Nm3/h
Operating medium 2
Ar
Calibration medium 1
Air
Calibration medium 2
Real gas calibration
Calibration pressure medium 1 at Qnom
3
Calibrated pressure medium 2 at Qnom
3
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:50
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
G
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
G
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
34 W
Typical electrical power consumption
19,5 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List