Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Controller / Meter

Type 8742 / Article No. 20016671

Technical attributes

Meter | O² N² and air | 0,02Nl/min | 24 V DC | Internal thread - NPT1/4"

Media & Calibration
Mounting position
horizontal
Work area medium 1
0,02
Unit medium 1
Nl/min
Operating medium 1
O² N² and air
Special calibration 1
Flow rate < 20 ml
Calibration pressure medium 1 at Qnom
1,01
Units for pressure specifications
bar (ü)
Measurand
Measuring or control range
1:20
Process Connection Type/Size
Port connection 1 DN
1/4"
Port connection 1 type
Internal thread
Port connection 1 standard
NPT
Port connection 2 DN
1/4"
Port connection 2 type
Internal thread
Port connection 2 standard
NPT
Voltage / Frequency
Supply voltage
24 V DC
Power consumption according to UL61010-1
1 W
Typical electrical power consumption
1 W

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List