Cookies must be enabled to use this function. Please accept cookie privacy policy first.

973 Hits

Mass Flow Controllers

Type 8626
  • Nominal flow ranges from 20 lN/min up to 1500 lN/min
  • High measuring accuracy and repeatability
  • Fast settling times
  • Protection class IP65
  • Optional: Fieldbus interface

Type 8710
  • Nominal flow ranges from 0.005 lN/min to 15 lN/min
  • High accuracy and repeatability
  • Applicable for aggressive gases
  • Optional: Fieldbus interface

Type 8711
  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy and repeatability
  • Very fast settling times
  • Optional: Fieldbus interface

Type 8712
  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy and repeatability
  • Very fast settling times
  • Protection class IP 65
  • Optional: Fieldbus interface

Type 8713
  • Nominal flow ranges from 0.010 lN/min to 80 lN/min
  • High accuracy and repeatability
  • Very fast settling times
  • Digital communication via RS485
  • Compact version

Type 8715
  • Nominal flow ranges from 0.005 lN/min to 15 lN/min
  • High accuracy and repeatability
  • Applicable for aggressive gases
  • Digital communication via RS485

Type 8741
  • Nominal flow ranges from 0.010 lN/min to 160 lN/min
  • High accuracy and repeatability
  • Very fast response times
  • Easy device exchange through configuration memory
  • Optional: USP Class VI, FDA, EG 1935 conformity

Type 8742
  • Nominal flow ranges from 0.010 lN/min to 160 lN/min
  • High accuracy and repeatability with very fast response times
  • Easy device exchange through configuration memory
  • Communication via fieldbus based on CANopen
  • Optional: ATEX II Kat. 3G/D or USP Class VI, FDA, EG 1935 conformity

Type 8745
  • Nominal flow ranges from 20 lN/min up to 2500 lN/min
  • High accuracy and repeatability
  • Communication via standard signals or Industrial Ethernet
  • Electromagnetic and motor-driven valve actuation available
  • Easy device exchange through configuration memory

Type 8746
  • Nominal flow ranges from 20 lN/min up to 2500 lN/min
  • High accuracy and repeatability
  • Communication via fieldbus based on CANopen
  • Optional: ATEX II Cat. 3G/D
  • Electromagnetic and motor-driven valve actuation available

Type 8750
  • Reliable, robust system
  • Reduced interfaces
  • Orifice plate and actuator in one
  • Easy operation
  • Fit for stand-alone operation

My Comparison List