Gateway / I/O Modules

Cookies must be enabled to use this function. Please accept cookie privacy policy first.

6 Hits
    • Fieldbus coupler for Industrial Ethernet and Fieldbus standards
    • Up to 128 input and 128 output variables can be assigned
    • Easy integration in the process control system ensured through system specific device description files
    • Optional: Expandable with I/O modules
    • Optional: Graphical programming for automation of sub-systems
  • Filter
    • Gateway for industrial Ethernet and fieldbus standards
    • Up to 128 input and 128 output variables can be assigned
    • Easy integration in the process control level through system-specific device description files
    • Graphical programming for automation of sub-systems
    • I/O modules with configuration possibilities for a diverse range of applications
    • Integrated diagnosis possibilites like wire break, short circuit
    • Assembly and disassembly possible completely without tools
    • Color coded connectors reduce the risk of error during wiring
    • Removable terminal block with PUSH-IN spring connection

My Comparison List