Cookies must be enabled to use this function. Please accept cookie privacy policy first.

2 Hits

Speciality Metering Valves

Type 5500

Type 7800
  • Continuous dosing through digitally controlled stepper motor drive
  • Controlled by: 0/4…20 mA, pulses, time and manually
  • Limitation of the max. dosage through software
  • Setting range for the dosage 1:1000
  • High accuracy over the complete setting range

My Comparison List