Plugs and cables
Type KK02 / Article No. 919061
- Commodity Codes
- 85444290
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | KK02 | |
Typ 2 | ZUBH | |
Number of leads | 8 leads | |
Interface 1 el. adapter | BU-round plug M12 - 8 pol. | |
Interface 2 el. adapter | leads with conductor sleevs | |
Length | 002m 2 meter | |
Function of the adapter | cable connection | |
Cable material | PUR | |
Cable diameter | 6 - 7mm | |
Shielding | without | |
Cross-section of lead | no description | |
Degree of Protection | IP67 | |
Electric strength | 30 | |
Maximum current load | 2 | |
WIDTH | 0,25 | |
angle of cable connection | 180° |