Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Push-in connectors

    Type TVG002 / Article No. 781664

    Print
    Produkt-Foto Typ TVG002

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Package unit: 10 Min order quantity: 10

    Plug 4mm

    • M3 to M7, 1/8” to 3/4”, threaded connection
    • 3 to 22 mm push-in connection
    • Brass nickel-plated, stainless steel, plastic POM, plastic PBTP
    • POM with FDA-Approval

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Straight push-in connectors - Basic threaded connectors short, male - Basic threaded connectors long, male - Bulkhead connectors - Elbow connectors - T-connectors - Y-connectors - Reducer - Single ring - Dual ring - Elbow threaded connection, rotatable - T-connectors, plug - Plug - Pressure gauge plug connectors - Connectors - Straight reducing connectors - Elbow reducing connectors - Elbow connectors - T-reducing connectors - Tube plug - Disassembly tool


    Commodity Codes
    74122000
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ TVG002
    Function screwing conical version
    Material plastic
    Port connection P/R tube-plug-connection, external tube-diam. 4 mm
    Port connection A/B not applicable
    Seal material without seal or no explanation

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type TVG002 data sheet | push-in connectors 2 MB EN / EU
    DTS Typ TVG002 Datenblatt | Steckverbindungen 2 MB DE / DE

    My Comparison List