Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Fitting connectors

    Type TVU001 / Article No. 780142

    Print
    Produkt-Foto Typ TVU001

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Package unit: 10 Min order quantity: 10

    Blanking-off plug nickel plated 1/4"

    • M5 ... G 2 1/2”
    • Nickel-plated brass, stainless steel, plastic, aluminium

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Standard fittings - double nipple - detachable double nipple• reducers - reducer sleeves - extension nipple - extensions - sleeves - angled fittings - blanking-of plug - hose connectors - blanking nut - T-shaped - four-way junctions Screw fittings - screwed fittings - bulkhead fittings - pressure gauge fittings - angeled fittings - T-shaped tube hose fitting - T-shaped fittings - union nut - tube hose fittings - ring connectors - seal rings - distribution strips - four-way distributor blocks - flow strips


    Commodity Codes
    74122000
    Country
    IT

    Technical attributes

    Name
    Value
    Unit
    Typ TVU001
    Function screwing blanking screw
    Material brass nickel-plated
    Port connection P/R G1/4 connection
    Port connection A/B not applicable
    Seal material NBR

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type TVU001 / TVG003 data sheet | fitting connectors 930 kB EN / EU
    DTS Typ TVU001 / TVG003 Datenblatt | Schraubverbindungen 933 kB DE / DE

    My Comparison List