Various Components
Type KT01 / Article No. 772410
- Commodity Codes
- 85444290
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | KT01 | |
Department | HAWA | |
Laufende Nummer | continuous number | |
Designation | cable customizing | |
Seal material | without seal or no explanation | |
Material | polyurethane | |
Free Text | 3B5M12 | |
Special feature | connector A coded 45° |