Share via email
Some fields are missing
send eMail
bürkert
 

Diaphragm packed DN25 PTFE/EPDM (EA)

Type SET6 / Article No. 677677

Technical attributes

Attributes
Typ
SET6
Typ 2
2031
Control function
without information
Paths/positions
none
Orifice size
25mm (1")
Seal material
PTFE-seat-sealing + EPDM
Material
without body or no explanation
Actuator version
type-related prescribed
Actuator size
no option
Interface
no description
Ident number
00677677
Special feature
Pressing piece for bayonet coupling

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List