Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Coil set 230/56 4W SG2

Type SET1 / Article No. 646135

Technical attributes

Attributes
Typ
SET1
Typ 2
AC07
Coil size
20 mm
Voltage
230 volts
Frequency
50-60 Hz
Power consumption
4 watt
Ident number
00646135

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List