Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Manifolds

    Type KM00 / Article No. 6324

    Print
    Produkt-Foto Typ KOMP

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Commodity Codes
    84819000
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ KM00
    Port connection flange pattern: Buerkert CL-NO.001-01-18 (32 X 46)
    Number of valves 04 valves
    Material brass
    Port connection P/R G1/4 threaded port
    Port connection A/B G1/4 threaded port
    Fluid common P(NC)-port and common R(NO)- port
    Version of fluidic plate standard plate
    Show full table Collapse table

    My Comparison List