Manifolds
Type KM00 / Article No. 5893
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | KM00 | |
Port connection | flange pattern: concentr. CL-NO.001-01-04 | |
Number of valves | 07 valves | |
Material | aluminium black | |
Port connection P/R | G1/8 threaded port | |
Port connection A/B | M5 threaded port | |
Fluid | 2-ways, 1 common port | |
Version of fluidic plate | standard plate |