Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Plugs and cables

    Type KK02 / Article No. 559177

    Print
    Produkt-Foto Typ KOMP

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Commodity Codes
    85444290
    Country
    CZ

    Technical attributes

    Name
    Value
    Unit
    Typ KK02
    Typ 2 8222
    Number of leads 5 leads
    Interface 1 el. adapter ST-round plug M12 - 5pol..
    Interface 2 el. adapter leads with conductor sleevs
    Length 2000 mm
    Function of the adapter cable connection
    Cable material PUR
    Cable diameter 5 - 6mm
    Shielding network shield
    Cross-section of lead 0,34 MM2
    Degree of Protection IP67
    Show full table Collapse table

    My Comparison List