Share via email
Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.burkert.com/CUT
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Conductivity meter

    Type 8222 / Ident No. 559168

    Print
    Produkt-Foto Typ 8222

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ
    • Produkt-Foto Typ 8222
    • Produkt-Foto Typ 8222

    ELEMENT DISPLAY MODULE

    • Perfect for clean water and slightly concentrated liquids
    • Integral device for direct connection to PLC
    • Simulation of process values for diagnostics
    • Three cell constants to cover a wide application range e.g. reverse osmosis

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The Bürkert compact meter, Type 8222, is designed for measuring the conductivity of fluids. The conductivity meter consists of a sensor, plugged-in and pined to the transmitter (with removable display). The sensor comprises a cell with two electrodes and a Pt1000 temperature probe. The sensor itself is available with three different cell constants C, these with C=0.01 or 0.1 are fitted with stainless steel electrodes and those with C=1.0 are fitted with graphite electrodes. The conductivity meter can operate independent of the display but it will be required for programming the device and also for visualizing continuously the measured and processed data. The 8222 device is available: - with three fully programmable outputs: two transistor and one 2-wire 4...20 mA current outputs - with four fully programmable outputs: two transistor and two 3-wire 4...20 mA current outputs. The transmitter converts the measured signal, displays different values in different physical units (if display mounted) and computes the output signals, which are provided via one or two M12 fixed connectors.


    Commodity Codes
    90269000
    Country
    DE

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8222 data sheet | conductivity meter [ELEMENT neutrinoversion] 1 MB EN / EU
    DTS Type 8222 data sheet | conductivity meter [ELEMENT version;US units] 909 kB EN / US
    DTS Type 8222 data sheet | conductivity meter [ELEMENT version] 1 MB EN / EU
    DTS Type S022 data sheet | fitting for ELEMENT pH/resistive conductivity measurement devices 2 MB EN / EU
    DTS Tipo 8222 hoja de datos | transmisor de conductividad 2 MB ES / ES
    DTS Typ 8222 Datenblatt | Leitfähigkeitsmessgerät [ELEMENT neutrino-Ausführung] 1 MB DE / DE
    DTS Typ 8222 Datenblatt | Leitfähigkeitsmessgerät [ELEMENT-Ausführung] 1 MB DE / DE
    DTS Typ S022 Datenblatt | ELEMENT-Fitting für pH- und konduktive Leitfähigkeitsmessgeräte 2 MB DE / DE
    DTS Type 8222 fiche technique | Conductivimètre [conception ELEMENT neutrino] 2 MB FR / FR
    DTS Type 8222 fiche technique | Conductivimètre [conception ELEMENT] 1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 808 kB EN,FR,DE / EU
    MAN Op. Instr. 8222 neutrino 1 MB EN / EU
    MAN Operating Instr. Type S022 | Fitting for 8202+8222 ELEMENT,8202+8222 ELEMENT neutrino 2 MB EN / EU
    MAN Operating Instructions Type 8222 ELEMENT | Conductivity meter 3 MB EN / EU
    MAN Quickstart Type 8202-8222 ELEMENT | pH/Redox or conductivity meter 2 MB EN / EU
    MAN Service manual Type 8222 ELEMENT neutrino | Gasket replacement 177 kB EN,FR,DE / EU
    MAN Service manual Type 8202 8222 ELEMENT neutrino | Gasket forthe connecting box 145 kB EN,FR,DE / EU
    MAN Bedienungsanleit 8222 neutrino 1 MB DE / EU
    MAN Bedienungsanleitung Typ 8222 ELEMENT | Leitfähigkeitsmessgerät 3 MB DE / EU
    MAN Bedienungsanleitung Typ S022 | Fitting für 8202+8222 ELEMENT, 8202+8222 ELEMENT neutrino 2 MB DE / EU
    MAN Manuel 8222 neutrino 2 MB FR / EU
    MAN Manuel d'util. Type S022 | raccord pour 8202+8222 ELEMENT,8202+8222 ELEMENT neutrino 2 MB FR / EU
    MAN Manuel d'utilisation Type 8222 ELEMENT | Conductivimètre 3 MB FR / EU
    MAN Quickstart Typ 8202-8222 ELEMENT | pH-/Redox- oder Leitfähigkeits-Messgerät 2 MB DE / EU
    MAN Quickstart Type 8202-8222 ELEMENT | pH/Redox-mètre ou conductivimètre 2 MB FR / EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 466 kB ML

    Interactive Animation

    Description
    Filesize
    Language / Country
    3D_ANIMATION 3D-Animation - 8222 3 MB DE
    3D_ANIMATION 3D-Animation - 8222 3 MB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Analytical Meters 587 kB EN / EU
    MISC Continuous individual pressure pipe monitoring of diaphragm defects in nanofiltration and reverse osmosis systems 2 MB EN / EU
    MISC Monitoring of Reverse Osmosis Systems 2 MB EN / EU
    MISC On/Off and Control Valves 1 MB EN / EU

    My Comparison List