Sensor spare part set
Type SET8 / Article No. 553170
- Commodity Codes
- 90269000
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET8 | |
Typ 2 | 8025 | |
Port connection | not applicable | |
Material | without body or no explanation | |
Seal material | without seal or no explanation | |
Sensor | without sensor | |
function sensor | measurement, pulse output, totalizers | |
Design | without | |
Voltage | 12-30 volts | |
Frequency | DC | |
Output signal | output current 4-20mA with relay |