Sensor spare part set
Type SET8 / Article No. 432302
- Commodity Codes
- 84819000
- Country
- FR
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET8 | |
Typ 2 | S030 | |
Port connection | not applicable | |
Material | PVDF (polyvinylidene fluoride) | |
Seal material | FKM | |
Sensor | PVDF paddlewheel with inductive coil | |
function sensor | without | |
Design | without | |
Voltage | without | |
Frequency | without | |
Output signal | standard |