Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Sensor spare part set

    Type SET8 / Article No. 425248

    Print
    Produkt-Foto Typ KOMP

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Commodity Codes
    90269000
    Country
    FR

    Technical attributes

    Name
    Value
    Unit
    Typ SET8
    Typ 2 SE35
    Port connection not applicable
    Material polycarbonat
    Seal material without seal or no explanation
    Sensor signal pickup through hall sensor
    function sensor without
    Design PC-case IP65, display, cable gland M20 x 1,5
    Voltage without
    Frequency without
    Output signal standard
    Show full table Collapse table

    Downloads

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Service manual Type 8045 | Spare parts 462 kB EN,FR,DE / EU

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Find spare and wear parts 32 MB EN / EU

    My Comparison List