2/2-way-solenoid valve
Type 6027 / Article No. 380719

Technical attributes
Attributes | |
---|---|
Typ
6027
|
|
Circuit function
2/2-ways; normally closed
|
|
Orifice size
2,0mm (5/64")
|
|
Seal material
PTFE-seat sealing + PEEK
|
|
Material
stainless steel
|
|
Port connection
G1/4 threaded port
|
|
Coil size
42 mm
|
|
Voltage
24 volts
|
|
Frequency
AC/DC
|
|
Power consumption
15 watt
|
|
Special feature
Appr. PTB 15 ATEX 1011 U / IECEx PTB 15.0037U, Ex eb/tb 2G IIC/2D IIIC; Terminal box with cable outlet 90° with internal thread M20 x 1,5 with 2-pole pcb terminals
|
|
PN 100 bar rated
|
|
test voltage 0,9UN
|
|
EPS 16 ATEX 1072 X / IECEx EPS 16.0030X, 2G T4 IIC / 2D T130°C IIIC, Tumb -40°C to +55/70°C, single mounting
|
Technical attributes | |
---|---|
Pressure (bar) (max)
60
|
|
Pressure (max) by gas
60
|
|
Pressure class (PN)
100
|
|
Medium temperature (degree C) (min)
-40
|
|
Medium temperature (degree C) (max)
130
|
|
Ambient temperature (min)
-40
|
|
Ambient temperature (max)
55
|
|
KV value (M*3/H)
0,14
|
|
Duty cycle (%)
100
|
|
Opening time (msec) (min)
20
|
|
Opening time (msec) (max)
30
|
|
Closing time (msec) (min)
50
|
|
Closing time (msec) (max)
80
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: