Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way-solenoid valve

Type 6027 / Article No. 380710

Technical attributes

Attributes
Typ
6027
Circuit function
2/2-ways; normally closed
Orifice size
2,0mm (5/64")
Seal material
PTFE-seat-sealing + NBR
Material
brass
Port connection
G1/4 threaded port
Coil size
42 mm
Voltage
24 volts
Frequency
AC/DC
Power consumption
15 watt
Special feature
Appr. PTB 15 ATEX 1011 U / IECEx PTB 15.0037U, Ex eb/tb 2G IIC/2D IIIC; Terminal box with cable outlet 90° with internal thread M20 x 1,5 with 2-pole pcb terminals
PN 100 bar rated
test voltage 0,9UN
EPS 16 ATEX 1072 X / IECEx EPS 16.0030X, 2G T4 IIC / 2D T130°C IIIC, Tumb -40°C to +55/70°C, single mounting
Technical attributes
Pressure (bar) (max)
60
Pressure (max) by gas
60
Pressure class (PN)
100
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
100
Ambient temperature (min)
-10
Ambient temperature (max)
55
KV value (M*3/H)
0,14
Duty cycle (%)
100
Opening time (msec) (min)
20
Opening time (msec) (max)
30
Closing time (msec) (min)
50
Closing time (msec) (max)
80

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List