2/2-way angle seat valve, pneu. operated
Type 2100 / Article No. 380511

Technical attributes
Attributes | |
---|---|
Typ
2100
|
|
Control function
opened by spring force
|
|
Paths/positions
2 ways / 2 position
|
|
Orifice size
40mm (1 1/2")
|
|
Seal material
PTFE
|
|
Material
stainless steel
|
|
Port connection
G1 1/2 threaded port
|
|
Actuator version
Element design actuator
|
|
Actuator size
Dm 90 mm
|
|
Interface at actuator
seat valve, SP14, actuator 90, thread 73 x 3
|
|
Interface
nipple thread M58 x 2 (standard DN 40)
|
|
connection of pilot air
interface element-top and remote sensor to element-actuator
|
|
Special feature
suitable for use with foods, wetted materials are conform to EC Regulation 1935/2004 and to FDA according to Manufacturer Declaration
|
|
EPS 18 ATEX 2 008 X / IECEx EPS 18.0007 X mech. Ex h IIC T4 Gb / Ex h IIIC T135°C Db
|
Technical attributes | |
---|---|
Pressure (bar) (max)
25
|
|
Pilot pressure (min.)
2,5
|
|
Pilot pressure (max.)
10
|
|
Control pressure required (bar)
6,7
|
|
Medium temperature (degree C) (min)
-10
|
|
Medium temperature (degree C) (max)
185
|
|
Ambient temperature (min)
-10
|
|
Ambient temperature (max)
100
|
|
KV value (M*3/H)
40
|
|
Opening time (msec) (max)
110
|
|
Closing time (msec) (max)
240
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Accessories
Here you will find suitable accessories for your item. Please note the technical features.
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Product specific information
Please enter the serial number stated on the type label: