Share via email
Some fields are missing
send eMail
bürkert
 

2/2-way angle seat valve, pneu. operated

Type 2100 / Article No. 380333

Technical attributes

Attributes
Typ
2100
Control function
closed by spring force
Paths/positions
2 ways / 2 position
Orifice size
40mm (1 1/2")
Seal material
PTFE
Material
stainless steel
Port connection
Weld end 38,1 x 1,65 (1,500" x 0,065") according to ASME BPE, DIN 11866 series C (usable for BS 4825-1)
Actuator version
Element design actuator
Actuator size
Dm 70 mm
Interface at actuator
seat valve, SP10, actuator 70mm, thread 73 x 3
Interface
nipple thread M58 x 2 (standard DN 40)
connection of pilot air
interface element-top and remote sensor to element-actuator
Special feature
body OD-tubing long
packed seal enclosed
suitable for use with foods, wetted materials are conform to EC Regulation 1935/2004 and to FDA according to Manufacturer Declaration
Technical attributes
Pressure (bar) (max)
6
Pilot pressure (min.)
4,8
Pilot pressure (max.)
10
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
185
Ambient temperature (min)
-10
Ambient temperature (max)
100
KV value (M*3/H)
38
Opening time (msec) (max)
250
Closing time (msec) (max)
300

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List