Valve block 8647 12-bank
Type 8647 / Article No. 380175

This article number 00380175 is not available anymore.
Defined wearing parts kits might still be available.
Please contact us regarding a successor product.
Technical attributes
Attributes | |
---|---|
Typ
8647
|
|
Width per station
11 mm
|
|
No. of mono st. 3/2 val.
6 valves
|
|
No. of mono st. 4+5/2 val.
7 valves
|
|
No. of bi stable 5/2 val.
no valve
|
|
No. of bi stable 5/3 val.
no valve
|
|
No. of not used positions
2 positions
|
|
Electrical Control
without electr. connection
|
|
Hersteller
Siemens
|
|
Number of digital inputs
no input
|
|
Number of analog inputs
no input
|
|
Number of digital outputs
no output
|
|
Number of analog outputs
no output
|
|
Number of valve positions
12 positions
|
|
Port connection P/R
G1/4 threaded port
|
|
Port connection A/B
tube-plug-connection, external tube-diam. 6 mm
|
|
Degree of Protection
IP20
|
|
pneumatical manometer
with Manometer
|
|
check valves
yes
|
|
P-plug
without P-plug
|
|
P-shut-off
yes
|
|
intermediate feeding
with intermediate feeding
|
|
auxiliary air valves
no
|
|
dual coil existing
yes
|
|
external power interrupt unit
No
|
|
external power interrupt valve
No
|
|
Pressure sensor
No
|
|
Electrical feature
without
|
|
Accessories
without
|
Technical attributes | |
---|---|
Pressure (bar) (min)
2,5
|
|
Pressure (bar) (max)
10
|
|
Medium temperature (degree C) (max)
50
|
|
Ambient temperature (max)
55
|
Downloads
Helpful tools & videos
Product specific information
Please enter the serial number stated on the type label: