Share via email
Some fields are missing
send eMail
bürkert
 

Valve block 8647 4-bank

Type 8647 / Article No. 380172

Technical attributes

Attributes
Typ
8647
Width per station
11 mm
No. of mono st. 3/2 val.
6 valves
No. of mono st. 4+5/2 val.
no valve
No. of bi stable 5/2 val.
no valve
No. of bi stable 5/3 val.
no valve
No. of not used positions
1 position
Electrical Control
without electr. connection
Hersteller
Siemens
Number of digital inputs
no input
Number of analog inputs
no input
Number of digital outputs
no output
Number of analog outputs
no output
Number of valve positions
4 positions
Port connection P/R
G1/4 threaded port
Port connection A/B
tube-plug-connection, external tube-diam. 6 mm
Degree of Protection
IP20
pneumatical manometer
with Manometer
check valves
yes
P-plug
without P-plug
P-shut-off
yes
intermediate feeding
without
auxiliary air valves
no
dual coil existing
yes
external power interrupt unit
No
external power interrupt valve
No
Pressure sensor
No
Electrical feature
without
Accessories
without
Technical attributes
Pressure (bar) (min)
2,5
Pressure (bar) (max)
10
Medium temperature (degree C) (max)
50
Ambient temperature (max)
55

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List