Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

Mass Flow Meter

Type 8756 / Article No. 379836

Technical attributes

Attributes
Typ
8756
State of aggregation
liquid
Measurement
flow
Operating mode
measurement
Reference medium 1
water
Flow range medium 1
25
Unit medium 1
kg/h
Calibration pressure med.1
4,000
Unit of pressure
bar
Supply voltage
24V DC batterie voltage
Power consumption
4 watt
Actual value
büS/CANopen
Port connection
Ferrule 6mm compatible with Swagelok
Material
SS (1.4404)
Seal material
FFKM
Mounting position
arbitrary
Coil size
without coil
Orifice size
without body
Typ 2
0000
Sensor block
Block for DN 1 Liquid Single Tube
Sensor feature
without
Power fo coil
without coil
Body feature
without
Control mode
without control mode
Calibration medium 1
water
Measuring range
Depends on flow rate
Max. medium pressure
50 bar
Type of sensor
Liquid Single Tube Coriolis
Input of nominal value
default as actual value output
UL power consumption
4 Watt
Typical power consumption
4 Watt

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List