Mass flow controller (MFC)/ Mass flow meter (MFM) for liquids
Type 8756 / Article No. 374121
Product description
The mass flow controller (MFC) / mass flow meter (MFM) Type 8756 is particularly suitable for the very precise measurement or control of small quantities of liquid that also require a medium-separated sensor. The measuring principle of the sensor is based on the Coriolis effect and is completely independent of the medium. Pressure and temperature deviations have no impact on the measuring accuracy. In addition to the flow rate, the density and temperature of the liquid are measured. The device design enables a stable flow measurement that is immune to external impacts and does not require a zero-point adjustment when the process conditions change. All materials that come into contact with the medium are highly resistant and enable use with a variety of liquids, whether aggressive or neutral media. Type 8756 is available in the variants • MFM • MFC with modular actuator interface • MFC with integrated micro annular gear pump. The high-precision pump is self-priming and the space in contact with the medium is sealed hermetically. It offers a very large control range and generates extremely low pulsations. This variant is used as a control or dosing system for liquids which have to be conveyed from an unpressurised container.
- Commodity Codes
- 90261021
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | 8756 | |
State of aggregation | liquid | |
Measurement | flow | |
Operating mode | measurement | |
Reference medium 1 | water | |
Flow range medium 1 | 25 | |
Unit medium 1 | kg/h | |
Calibration pressure med.1 | 4,000 | |
Unit of pressure | bar | |
Supply voltage | 24V DC batterie voltage | |
Power consumption | 4 watt | |
Actual value | standard signal 4-20mA | |
Port connection | Ferrule 4mm compatible with Swagelok | |
Material | SS (1.4404) | |
Seal material | SSAg SS321 Silver coated | |
Mounting position | arbitrary | |
Coil size | without coil | |
Orifice size | without body | |
Typ 2 | 0000 | |
Sensor block | Block for DN 1 Liquid Single Tube | |
Sensor feature | without | |
Power fo coil | without coil | |
Body feature | without | |
Control mode | without control mode | |
Calibration medium 1 | water | |
Measuring range | Depends on flow rate | |
Max. medium pressure | 16 bar | |
Type of sensor | Liquid Single Tube Coriolis | |
Input of nominal value | default as actual value output | |
UL power consumption | 4 Watt | |
Typical power consumption | 4 Watt |
Can be combined with
Applications & Tools
Downloads
Data Sheets
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Buerkert Communicator 5.1.3 | 536 MB | ML |
![]() |
Bürkert büS for NI LabVIEW 1.2.0 | 28 MB | ML |
![]() |
Device Description Files A.01 | 394 kB | ML |