Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Mass flow controller (MFC)/ Mass flow meter (MFM) for liquids

    Type 8756 / Article No. 374105

    Print
    Product Image Type 8756

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Mass Flow Controller

    • Flow measurement up to 25 kg/h
    • Very high accuracy and measuring range
    • High long-term stability, no zero-point adjustment necessary
    • Highly resistant materials in contact with the medium
    • Suitable for numerous liquids

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The mass flow controller (MFC) / mass flow meter (MFM) Type 8756 is particularly suitable for the very precise measurement or control of small quantities of liquid that also require a medium-separated sensor. The measuring principle of the sensor is based on the Coriolis effect and is completely independent of the medium. Pressure and temperature deviations have no impact on the measuring accuracy. In addition to the flow rate, the density and temperature of the liquid are measured. The device design enables a stable flow measurement that is immune to external impacts and does not require a zero-point adjustment when the process conditions change. All materials that come into contact with the medium are highly resistant and enable use with a variety of liquids, whether aggressive or neutral media. Type 8756 is available in the variants • MFM • MFC with modular actuator interface • MFC with integrated micro annular gear pump. The high-precision pump is self-priming and the space in contact with the medium is sealed hermetically. It offers a very large control range and generates extremely low pulsations. This variant is used as a control or dosing system for liquids which have to be conveyed from an unpressurised container.


    Commodity Codes
    90261021
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ 8756
    State of aggregation liquid
    Measurement flow
    Operating mode measurement
    Reference medium 1 water
    Flow range medium 1 25
    Unit medium 1 kg/h
    Calibration pressure med.1 4,000
    Unit of pressure bar
    Supply voltage 24V DC batterie voltage
    Power consumption 4 watt
    Actual value büS/CANopen
    Port connection Ferrule 4mm compatible with Swagelok
    Material SS (1.4404)
    Seal material SSAg SS321 Silver coated
    Mounting position arbitrary
    Coil size without coil
    Orifice size without body
    Typ 2 0000
    Sensor block Block for DN 1 Liquid Single Tube
    Sensor feature without
    Power fo coil without coil
    Body feature without
    Control mode without control mode
    Calibration medium 1 water
    Measuring range Depends on flow rate
    Max. medium pressure 16 bar
    Type of sensor Liquid Single Tube Coriolis
    Input of nominal value default as actual value output
    UL power consumption 4 Watt
    Typical power consumption 4 Watt
    Show full table Collapse table

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8756 data sheet | Mass flow controller/Mass flow meter for liquids 2 MB EN / EU
    DTS Typ 8756 Datenblatt | Massendurchflussregler/Massendurchflussmesser für Flüssigkeiten 2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8756 | MFM, MFC, büS/CANopen, Analogue 2 MB EN / EU
    MAN Return Sheet 288 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8756 | MFM, MFC, büS/CANopen, Analogue 848 kB DE / EU
    MAN Manuel d'utilisation type 8756 | MFM, MFC, büS/CANopen, Analogue 870 kB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 5.1.2 539 MB ML
    SOW Bürkert büS for NI LabVIEW 1.2.0 28 MB ML
    SOW Device Description Files A.01 394 kB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 30 kB EN,FR,DE

    My Comparison List