Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way angle seat valve, pneu. operated

Type 2000 / Article No. 345074

Technical attributes

Attributes
Typ
2000
Control function
closed by spring force
Paths/positions
2 ways / 2 position
Orifice size
40mm (1 1/2")
Seal material
PTFE
Material
stainless steel
Port connection
Weld end 38,0 x 1,2 according to SMS 3008
Actuator version
PA-actuator, VA-threaded bushing at connection of pilot air
Actuator size
Dm 80mm
Special feature
body OD-tubing long
mounted with V-ANTR
packed seal enclosed
suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004
Technical attributes
Pressure (bar) (max)
9
Pilot pressure (min.)
5
Pilot pressure (max.)
10
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
185
Ambient temperature (min)
-10
Ambient temperature (max)
60
KV value (M*3/H)
38

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List