Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Plug sets

    Type SET7 / Article No. 335215

    Print
    Produkt-Foto Typ KOMP

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    Commodity Codes
    84819000
    Country
    DE

    Technical attributes

    Name
    Value
    Unit
    Typ SET7
    Typ 2 5404
    Generation no description
    Circuit function 2/2-ways; normally closed
    Orifice size DN 13,0 - 25,0mm
    Seal material EG PTFE-seat-sealing + graphite
    Material without body or no explanation
    Coil size type specific
    Type of power rocker valve
    Ident number 00335215
    Special feature magnetic conducting parts of material 1.4521 or BMS2 (similar 1.4113)
    Show full table Collapse table

    Downloads

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Find spare and wear parts 32 MB EN / EU

    My Comparison List