Share via email

Some fields are missing
Bürkert - Close to you
Office /23
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.buerkert.de/
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91448
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Süd
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91111
      Fax +49 7940 10 91448
      E-Mail FP.Fhrq@ohrexreg.qr
    • Office
      Sales Center Nord
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 7650
      Fax +49 511 9 02 7660
      E-Mail FP.Abeq@ohrexreg.qr
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Technik Center Hannover
      Rendsburger Straße 14
      30659 Hannover
      Phone +49 7940 10 91110
      Fax +49 7940 10 91428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Office Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 30 67 97170
      Fax +49 30 67 971766
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 2373 96 810
      Fax +49 2373 96 8150
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Office
      Sales Office Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 6103 94 140
      Fax +49 6103 94 1466
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 511 9 02 760
      Fax +49 511 9 02 7666
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office München
      Elsenheimerstraße 47
      80687 München
      Phone +49 89 82 92 280
      Fax +49 89 82 92 2850
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Office Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 711 4 51 100
      Fax +49 711 4 51 1066
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 7940 10 94101
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 96510
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 2104 176320
      Fax +49 2104 1763222
      E-Mail svygengvba@ohexreg.pbz
      Website https://www.buerkert.de/CUT/
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen
      Phone +49 201 316 970
      Fax +49 201 316 97 29
      E-Mail vasb@fpujnemre.pbz
      Website https://www.schwarzer.com/
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 7940 10 0
      Fax +49 7940 10 91204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 7940 10 91613
      Fax +49 7940 10 91615
      E-Mail vasb@ohexreg.pbz
      Website https://www.burkert.com/
    • Plant
      Bürkert Werke GmbH & Co. KG
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 7941 92 990
      Fax +49 7941 92 9993150
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH & Co. KG
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 7952 9609 92179
      Fax +49 7952 9609 92150
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Electromotive process valve - 2-way angle-seat control valve

    Type 3360 / Ident No. 330447

    Print
    Produkt-Foto Typ 3360

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 3360
    • Produkt-Foto Typ 3360
    • Produkt-Foto Typ 3360
    • Produkt-Foto Typ 3360
    • 9000382451.jpeg

    2/2-way-angle seat control valve el.-mot

    • good and fast control
    • weather, impact and vibration resistant design
    • easy cleaning by its design according hygienic demands
    • position controller und process controller available

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    The innovative process controller Bürkert valve Type 3360 is the solution when it comes to control tasks under demanding operating conditions. The electromotive actuator with ball screw positions the control come with highest precision. A unique feature is its high positioning speed of 6 mm/s, that reacts quasi delay-free to process signals, and can be varied according to customer demands. Pressure variations or shocks in the medium aren´t transferred to the valve position. If necessary, the safety position can be approached by an optional energy storage in case of power failure. Actuator and valve are adapted perfectly to each other with closed design and robust surface. This ensures the hygienic requirements of a fast and residue-free cleaning. Harsh environment are no problem for the Type 3360 because of the protection class IP65 / IP67 and its high impact and vibration resistance. Unrivalled cycle life and sealing integrity is guaranteed by the proven self adjusting spindle packing with exchangeable V-seals. The fieldbus suitable Type 3360 provides many helpful functions for process monitoring, valve diagnostics and predictive maintenance and thus offers the decisive advantage of a modern process automation.


    Commodity Codes
    84818059
    Country
    DE

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 3360 data sheet | electromotive operated angle seat control valve 2.1 MB EN / EU
    DTS Typ 3360 Datenblatt | elektromotorisch betätigtes Schrägsitz-Regelventil 2.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 332x 336x | Electromotive valve withATEX and IECEx approval 593.9 kB EN / EU
    MAN Operating Instructions Type 3360 3361 | Electromotive control valve 2.7 MB EN / EU
    MAN Quickstart Type 3360 3361 | Electromotive control valve 1.6 MB EN / EU
    MAN Service manual Type 3360 3361 | Electromotive control valve 1.5 MB EN / EU
    MAN Software manual Type 3360 3361 3363 3364 3365 | Electromotive control valves 1 MB EN / EU
    MAN Software manual Type 8920 | Bürkert-Communicator 981.8 kB EN / EU
    MAN Software manual Type ME31 | Using the display 516.5 kB EN / EU
    MAN Bedienungsanleitung Typ 3360 3361 | Elektromotorisches Regelventil 2.7 MB DE / DE
    MAN Manual de instrucciones Tipo 3360 3361 | Válvula motorizada 7.2 MB ES / ES
    MAN Manual de servicio tipo 3360 3361 | Válvula motorizada 3.9 MB ES / ES
    MAN Manual del software Tipo 33603361 2263 3364 3365 | válvulasmotorizadas 1.7 MB ES / ES
    MAN Manuel d'utilisation Type 3360 3361 | Vanne de régulation électromotorisée 2.8 MB FR / FR
    MAN Manuel de service Type 3360 3361 | Vanne de régulation électromotorisée 1.6 MB FR / FR
    MAN Manuel du logiciel Type 3360 3361 3363 3364 3365 | vannes de régulation électromotorisées 1.1 MB FR / FR
    MAN Manuel du logiciel Type ME31 | Utilisation de l'affichage 531.9 kB FR / FR
    MAN Manuel supplémentaire Type 332x 336x | Vanne avec mode de protection ATEX et IECEx 616.7 kB FR / FR
    MAN Quickstart Tipos 3360, 3361 |Válvula motorizada 3.4 MB ES / ES
    MAN Quickstart Typ 3360 3361 | Elektromotorisches Regelventil 1.6 MB DE / DE
    MAN Quickstart Type 3360 3361 | Vanne de régulation électromotorisée 1.7 MB FR / FR
    MAN Serviceanleitung Typ 3360 3361 | Elektromotorisches Regelventil 1.5 MB DE / DE
    MAN Software manual Type 8920 | Bürkert-Communicator 984.4 kB DE / DE
    MAN Software manual Type 8920 | Bürkert-Communicator 997.1 kB FR / FR
    MAN Software-Anleitung Typ 3360 3361 3363 3364 3365 | Elektromotorisches Regelventil 1.1 MB DE / DE
    MAN Software-Anleitung Typ ME31 | Display-Bedienung 516.2 kB DE / DE
    MAN Zusatzanleitung Typ 332x 336x| Elektromotorisches Regelventil mit ATEX-, IECEx-Zulassung 594.2 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 4.1.1 382.6 MB ML
    SOW Initiation Files EDS GSDML A.01 998.9 kB ML

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2.6 MB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11650 | 3320 170.9 kB EN
    ABD PROFINET | Z11865 | 3360 313.7 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves 3.4 MB EN / EU
    MISC Electromotive process control valve Types 3360 and 3361 161.8 kB EN / EU
    MISC The platform for intelligent networking: EDIP 4.3 MB EN / GB

    My Comparison List