Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way angle seat valve el.mot.

Type 3320 / Article No. 329752

Technical attributes

Attributes
Typ
3320
Control function
Delivery status NC
Paths/positions
2 ways / 2 position
Orifice size
40mm (1 1/2")
Seal material
PEEK
Material
stainless steel
Port connection
G1 1/2 threaded port
Actuator power
AG2 (1300 N)
Interface at actuator
Spindle D10
Interface
nipple thread M58 x 2 (standard DN 40)
Safety end position
electrical, energy storage
Function
ON-/Off-control
Supply voltage
24V DC batterie voltage
Control
binary
Electrical connection
cable bushing
Operating/configuration
No Display - internal buttons
Input / Outputs
1 binary input + 2 binary outputs
Additional function
without
Communication
büS
Special feature
suitable for use with foods, wetted materials are conform to EC Regulati on 1935/2004
Technical attributes
Pressure (bar) (max)
10
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
185
Ambient temperature (min)
-25
KV value (M*3/H)
42
CV value (1,165*KV)
48,6
TOTYP
4400
TSTYP
4400

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Sizing Tools

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Spare and wear parts

Here you will find spare and wearing parts for your item. Please note the technical features.

Sketch Spare and wear parts

Product specific information

Please enter the serial number stated on the type label:

My Comparison List