Wearing part set
Type SET3 / Article No. 329381
- Commodity Codes
- 84819000
- Country
- DE
Technical attributes
Name |
Value |
Unit |
---|---|---|
Typ | SET3 | |
Typ 2 | 6407 | |
Circuit function | 2/2-ways; normally closed | |
Operator | 00 | |
Orifice size | 25mm (1") | |
Seal material | EG PTFE-seat-sealing + graphite | |
Material | without body or no explanation | |
Coil size | type specific | |
Type of power | AC (with shading ring) | |
Power consumption | 16 watt | |
Ident number | 00329381 |