Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve

Type 6027 / Article No. 328455

Technical attributes

Attributes
Typ
6027
Circuit function
2/2-ways; normally closed
Orifice size
3,0mm (1/8")
Seal material
FKM
Material
brass
Port connection
NPT 1/4 threaded port
Coil size
42 mm
Voltage
24 volts
Frequency
60 Hz
Power consumption
17 watt
Special feature
connector type 2509
Increased pressure range
Coil material insulation class H
UL listed for USA and Canada cULus
Technical attributes
Pressure (bar) (max)
28
Pressure (max) by gas
28
Pressure class (PN)
40
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
140
Ambient temperature (min)
-10
Ambient temperature (max)
55
KV value (M*3/H)
0,28
Duty cycle (%)
100
Opening time (msec) (min)
20
Opening time (msec) (max)
30
Closing time (msec) (min)
50
Closing time (msec) (max)
80

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List