Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

3/2-way-solenoid valve, direct acting

Type 6012 / Article No. 327364

Technical attributes

Attributes
Typ
6012
Circuit function
3/2-ways; universal inserted
Orifice size
1,6mm
Seal material
FKM
Material
brass
Port connection
M5 threaded port
Coil size
20 mm
Voltage
24 volts
Frequency
DC
Power consumption
4 watt
Special feature
suitable for oxygen applications (non-metallic wetted materials are oxygen-tested, e.g. BAM, CTE), DIS 1000020797
Technical attributes
Pressure (bar) (max)
3
Pressure (max) by gas
3
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
60
Ambient temperature (min)
-10
Ambient temperature (max)
55
KV value (M*3/H)
0,060
Duty cycle (%)
100
Opening time (msec) (min)
7
Opening time (msec) (max)
12
Closing time (msec) (min)
7
Closing time (msec) (max)
12

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Accessories & Spare and wear parts

Accessories

Here you will find suitable accessories for your item. Please note the technical features.

Product specific information

Please enter the serial number stated on the type label:

My Comparison List