Share via email
Some fields are missing
send eMail
bürkert
 

Valve island 8647 11mm 24-bank ALQ AL

Type 8647 / Article No. 317106

Technical attributes

Attributes
Typ
8647
Width per station
11 mm
No. of mono st. 3/2 val.
24 valves
No. of mono st. 4+5/2 val.
no valve
No. of bi stable 5/2 val.
no valve
No. of bi stable 5/3 val.
no valve
No. of not used positions
no position
Electrical Control
without electr. connection
Hersteller
Siemens
Number of digital inputs
no input
Number of analog inputs
no input
Number of digital outputs
no output
Number of analog outputs
no output
Material
aluminium
Number of valve positions
24 positions
Port connection P/R
G1/4 threaded port
Port connection A/B
tube-plug-connection, external tube-diam. 6 mm
Approval
none
add. approval
none
Degree of Protection
IP20
pneumatical manometer
without Manometer
check valves
yes
P-plug
without P-plug
P-shut-off
yes
intermediate feeding
with intermediate feeding
auxiliary air valves
no
dual coil existing
No
external power interrupt unit
No
external power interrupt valve
Yes
Pressure sensor
Yes
Electrical feature
without
Accessories
without
Special feature
with AirLINE QUICK - assembly
Technical attributes
Pressure (bar) (min)
2,5
Pressure (bar) (max)
10
Medium temperature (degree C) (max)
50
Ambient temperature (max)
55

Downloads

Helpful tools & videos

Product specific information

Please enter the serial number stated on the type label:

My Comparison List