Share via email
Some fields are missing
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Cable Plug DIN EN 175301-803 - Form A

    Type 2518 / Article No. 314812

    Print
    Product Image Type 2518

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes.

    valve connector typ A

    • Versions with protective circuits with or without LED
    • Easy connection and reliable contacting
    • Approval UR and CSA (depending on version)
    • Available with and without cable

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Product description

    Plug for the connection of electrical components according to DIN EN 175301-803 Form A. Type 2518 offers easy connection of cables as well as reliable contacting. A wide range of protective circuits with or without LED are available.


    Commodity Codes
    85369010
    Country
    HU

    Technical attributes

    Name
    Value
    Unit
    Typ 2518
    plug interface form A DIN EN 175301-803
    Voltage 12-24 volts
    Frequency AC/DC
    Configuration with LED
    Number of terminals 2 wires + ground
    Cable diameter 4,5 - 10 mm
    screwing 4 M16 internal thread
    cable cross-section without
    Cable material no information
    Cable outlet no description
    Length 00000
    Show full table Collapse table

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Typ 2518 Datenblatt | Gerätesteckdose DIN EN 175301-803 Form A 1 MB DE
    DTS Type 2518 data sheet | cable plug according DIN EN 175301-803 Form A 1 MB EU

    EU Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 33 kB EN,FR,DE

    My Comparison List