2/2-way-solenoid valve; servo-piston
Type 5404 / Article No. 301736

Technical attributes
Attributes | |
---|---|
Typ
5404
|
|
Circuit function
2/2-ways; normally opened
|
|
Orifice size
12mm (7/16")
|
|
Seal material
PTFE-seat-sealing + FKM
|
|
Material
brass
|
|
Port connection
G1/2 threaded port
|
|
Coil size
40 mm
|
|
Voltage
230 volts
|
|
Frequency
AC/DC
|
|
Power consumption
10 watt
|
|
Special feature
coil or stopper with vent G1/8
|
|
electr. connection only by connector with rectifier
|
|
core 0311-1015-4..-
|
|
Cable plug type 2518 (00314839), rectifier and varistor, 220-240V AC/DC
|
|
Coil material insulation class H
|
Technical attributes | |
---|---|
Pressure (bar) (min)
1
|
|
Pressure (bar) (max)
50
|
|
Medium temperature (degree C) (min)
-10
|
|
Medium temperature (degree C) (max)
120
|
|
Ambient temperature (min)
-10
|
|
Ambient temperature (max)
55
|
|
KV value (M*3/H)
2,000
|
|
QNN value (L/MIN)
2200
|
|
Duty cycle (%)
100
|
|
Opening time (msec) (min)
20
|
|
Opening time (msec) (max)
40
|
|
Closing time (msec) (min)
100
|
|
Closing time (msec) (max)
250
|
Downloads
Helpful tools & videos
Accessories & Spare and wear parts
Spare and wear parts
Here you will find spare and wearing parts for your item. Please note the technical features.
Sketch Spare and wear parts

Product specific information
Please enter the serial number stated on the type label: