Share via email
Some fields are missing
send eMail
Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

2/2-way-solenoid valve; servo-piston

Type 5404 / Article No. 301735

Technical attributes

Attributes
Typ
5404
Circuit function
2/2-ways; normally opened
Orifice size
12mm (7/16")
Seal material
PTFE-seat-sealing + FKM
Material
brass
Port connection
G1/2 threaded port
Coil size
40 mm
Voltage
24 volts
Frequency
AC/DC
Power consumption
10 watt
Special feature
coil or stopper with vent G1/8
electr. connection only by connector with rectifier
core 0311-1015-4..-
Cable plug type 2518 (00314816), rectifier, varistor and LED 12-24 V AC/DC
Coil material insulation class H
Technical attributes
Pressure (bar) (min)
1
Pressure (bar) (max)
50
Medium temperature (degree C) (min)
-10
Medium temperature (degree C) (max)
120
Ambient temperature (min)
-10
Ambient temperature (max)
55
KV value (M*3/H)
2,000
QNN value (L/MIN)
2200
Duty cycle (%)
100
Opening time (msec) (min)
20
Opening time (msec) (max)
40
Closing time (msec) (min)
100
Closing time (msec) (max)
250

Downloads

Helpful tools & videos

resistApp - Chemical Resistance App

Fluid Calculator

Product specific information

Please enter the serial number stated on the type label:

My Comparison List